IESNA:LM-63-2002
[TEST]P1390055
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12945.4
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
47.8 43.8 47.8 55.7 63.7 71.7 79.6 87.6 95.6 107.5 123.4 151.3 203.1 250.9 250.9 246.9 258.8 282.7 354.4 641.1 1003.5 1091.1 983.5 832.2 625.2 509.7 450.0 418.1 402.2 374.3 334.5 242.9 95.6 27.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 47.8 55.7 63.7 71.7 75.7 83.6 87.6 99.5 107.5 127.4 159.3 195.1 199.1 195.1 191.1 203.1 238.9 386.3 569.4 621.2 577.4 513.7 426.1 378.3 358.4 346.4 338.5 322.5 286.7 223.0 107.5 27.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 47.8 51.8 59.7 67.7 71.7 79.6 79.6 87.6 95.6 107.5 115.5 139.4 147.3 143.4 127.4 123.4 127.4 131.4 135.4 151.3 175.2 195.1 227.0 250.9 266.8 278.7 274.8 270.8 238.9 203.1 115.5 27.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 47.8 51.8 59.7 63.7 67.7 75.7 75.7 83.6 87.6 99.5 103.5 123.4 127.4 127.4 115.5 111.5 115.5 115.5 119.5 131.4 151.3 167.2 191.1 215.0 227.0 234.9 234.9 238.9 219.0 191.1 115.5 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 47.8 51.8 55.7 63.7 67.7 71.7 71.7 75.7 79.6 87.6 95.6 107.5 111.5 111.5 103.5 103.5 103.5 103.5 103.5 111.5 123.4 135.4 159.3 175.2 187.2 195.1 195.1 203.1 199.1 179.2 119.5 35.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 43.8 47.8 55.7 59.7 63.7 63.7 63.7 71.7 71.7 79.6 83.6 87.6 91.6 91.6 87.6 91.6 87.6 87.6 87.6 91.6 99.5 107.5 123.4 139.4 143.4 151.3 155.3 171.2 175.2 163.3 119.5 39.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 43.8 47.8 51.8 55.7 59.7 59.7 59.7 63.7 63.7 67.7 71.7 71.7 71.7 75.7 75.7 79.6 75.7 71.7 71.7 71.7 71.7 75.7 87.6 99.5 103.5 107.5 115.5 135.4 155.3 151.3 119.5 43.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 43.8 47.8 51.8 51.8 55.7 55.7 55.7 59.7 59.7 63.7 67.7 67.7 67.7 67.7 67.7 71.7 71.7 67.7 67.7 67.7 67.7 71.7 83.6 95.6 99.5 103.5 111.5 123.4 135.4 131.4 103.5 39.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 43.8 47.8 47.8 51.8 55.7 55.7 55.7 55.7 55.7 59.7 59.7 59.7 59.7 63.7 63.7 63.7 63.7 63.7 63.7 63.7 63.7 67.7 79.6 91.6 95.6 99.5 103.5 111.5 115.5 111.5 87.6 39.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 39.8 43.8 47.8 47.8 51.8 51.8 51.8 51.8 51.8 55.7 55.7 55.7 55.7 55.7 55.7 55.7 59.7 55.7 59.7 59.7 59.7 63.7 71.7 83.6 91.6 95.6 99.5 95.6 91.6 87.6 71.7 35.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 39.8 43.8 43.8 43.8 47.8 47.8 47.8 47.8 47.8 51.8 47.8 47.8 47.8 47.8 47.8 47.8 51.8 51.8 55.7 55.7 55.7 59.7 67.7 79.6 87.6 91.6 91.6 83.6 71.7 67.7 55.7 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 39.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 47.8 43.8 43.8 43.8 43.8 43.8 43.8 47.8 47.8 51.8 51.8 51.8 55.7 63.7 71.7 75.7 79.6 75.7 67.7 59.7 55.7 43.8 23.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 39.8 39.8 39.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 39.8 39.8 39.8 39.8 43.8 39.8 43.8 47.8 51.8 55.7 59.7 63.7 63.7 63.7 59.7 55.7 47.8 39.8 31.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 35.8 39.8 39.8 39.8 39.8 39.8 39.8 39.8 39.8 39.8 39.8 39.8 35.8 35.8 35.8 35.8 35.8 35.8 39.8 39.8 47.8 51.8 55.7 55.7 51.8 51.8 43.8 39.8 31.9 27.9 15.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 35.8 35.8 35.8 39.8 35.8 35.8 35.8 35.8 35.8 35.8 35.8 35.8 31.9 31.9 31.9 31.9 31.9 27.9 31.9 35.8 43.8 47.8 51.8 47.8 39.8 35.8 27.9 23.9 19.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 35.8 35.8 35.8 39.8 35.8 35.8 35.8 35.8 31.9 31.9 31.9 31.9 27.9 27.9 27.9 27.9 27.9 27.9 27.9 31.9 35.8 35.8 39.8 35.8 31.9 27.9 19.9 19.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 35.8 35.8 35.8 35.8 35.8 31.9 31.9 31.9 31.9 31.9 27.9 27.9 23.9 23.9 23.9 23.9 27.9 27.9 27.9 23.9 27.9 23.9 27.9 23.9 19.9 19.9 15.9 11.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 31.9 35.8 31.9 31.9 31.9 31.9 27.9 27.9 23.9 23.9 19.9 19.9 15.9 19.9 23.9 23.9 23.9 19.9 15.9 11.9 11.9 11.9 11.9 8.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 31.9 31.9 31.9 27.9 27.9 27.9 23.9 23.9 19.9 19.9 15.9 15.9 11.9 15.9 19.9 23.9 19.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 31.9 31.9 31.9 27.9 27.9 27.9 23.9 19.9 15.9 15.9 11.9 11.9 8.0 11.9 15.9 19.9 15.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 31.9 31.9 31.9 27.9 27.9 23.9 19.9 19.9 15.9 15.9 11.9 8.0 8.0 8.0 11.9 11.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 27.9 27.9 27.9 23.9 23.9 23.9 19.9 15.9 11.9 11.9 8.0 4.0 4.0 4.0 4.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 27.9 27.9 27.9 23.9 23.9 19.9 15.9 11.9 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 27.9 27.9 27.9 23.9 23.9 19.9 15.9 8.0 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 31.9 31.9 27.9 27.9 27.9 23.9 23.9 15.9 11.9 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 27.9 23.9 23.9 23.9 19.9 19.9 15.9 11.9 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 27.9 23.9 23.9 23.9 19.9 19.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 27.9 23.9 23.9 23.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 27.9 23.9 23.9 19.9 19.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 23.9 19.9 19.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 23.9 19.9 19.9 15.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 23.9 19.9 19.9 15.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 27.9 23.9 19.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 15.9 15.9 11.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 15.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 15.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 19.9 15.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 19.9 15.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 27.9 19.9 15.9 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 31.9 23.9 19.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 27.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 35.8 27.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 31.9 27.9 23.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 39.8 31.9 27.9 23.9 19.9 15.9 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 35.8 31.9 27.9 19.9 15.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 35.8 31.9 27.9 23.9 19.9 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 39.8 35.8 31.9 27.9 23.9 15.9 11.9 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 43.8 39.8 35.8 31.9 27.9 19.9 15.9 11.9 8.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 43.8 39.8 35.8 31.9 27.9 23.9 19.9 11.9 8.0 8.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 47.8 43.8 39.8 35.8 31.9 27.9 23.9 15.9 11.9 8.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 51.8 47.8 43.8 39.8 35.8 31.9 27.9 19.9 15.9 11.9 11.9 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 51.8 47.8 43.8 39.8 39.8 35.8 27.9 23.9 15.9 15.9 11.9 11.9 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 51.8 47.8 43.8 43.8 39.8 31.9 27.9 19.9 19.9 15.9 15.9 11.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 51.8 47.8 47.8 43.8 39.8 35.8 27.9 23.9 19.9 15.9 15.9 11.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 51.8 51.8 47.8 47.8 43.8 39.8 31.9 27.9 23.9 19.9 19.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 55.7 51.8 51.8 47.8 47.8 39.8 35.8 27.9 23.9 23.9 19.9 15.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 11.9 11.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 55.7 55.7 51.8 51.8 47.8 43.8 35.8 31.9 27.9 23.9 23.9 19.9 19.9 15.9 15.9 15.9 15.9 15.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 8.0 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 55.7 55.7 51.8 51.8 51.8 43.8 39.8 31.9 27.9 27.9 23.9 19.9 19.9 15.9 15.9 15.9 15.9 15.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 8.0 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 55.7 55.7 51.8 51.8 51.8 47.8 43.8 35.8 31.9 27.9 27.9 23.9 23.9 19.9 19.9 19.9 19.9 15.9 11.9 11.9 8.0 8.0 8.0 8.0 8.0 8.0 8.0 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 59.7 59.7 55.7 55.7 55.7 47.8 43.8 39.8 31.9 31.9 27.9 23.9 23.9 19.9 19.9 19.9 19.9 19.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 59.7 59.7 55.7 55.7 55.7 51.8 47.8 39.8 35.8 31.9 31.9 27.9 27.9 23.9 23.9 23.9 23.9 19.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 59.7 59.7 55.7 55.7 55.7 51.8 47.8 43.8 35.8 31.9 31.9 27.9 27.9 23.9 23.9 23.9 23.9 19.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 59.7 59.7 55.7 55.7 55.7 51.8 47.8 43.8 35.8 35.8 31.9 31.9 27.9 27.9 27.9 27.9 23.9 23.9 19.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 59.7 59.7 59.7 55.7 55.7 55.7 55.7 47.8 43.8 39.8 35.8 35.8 31.9 31.9 27.9 27.9 27.9 27.9 23.9 19.9 19.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 47.8 43.8 39.8 39.8 35.8 35.8 31.9 31.9 31.9 31.9 27.9 27.9 23.9 19.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 47.8 43.8 39.8 39.8 35.8 35.8 31.9 31.9 31.9 31.9 27.9 27.9 23.9 19.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 47.8 43.8 39.8 39.8 35.8 35.8 35.8 35.8 35.8 35.8 31.9 31.9 27.9 23.9 19.9 15.9 15.9 15.9 15.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 55.7 51.8 51.8 47.8 43.8 43.8 43.8 39.8 39.8 35.8 35.8 35.8 39.8 39.8 35.8 31.9 27.9 23.9 19.9 19.9 15.9 15.9 19.9 15.9 15.9 11.9 11.9 11.9 11.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 51.8 51.8 51.8 51.8 51.8 47.8 43.8 43.8 43.8 39.8 39.8 39.8 39.8 39.8 39.8 43.8 39.8 31.9 27.9 23.9 19.9 19.9 19.9 19.9 19.9 19.9 15.9 11.9 11.9 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 51.8 51.8 51.8 47.8 47.8 47.8 43.8 43.8 43.8 39.8 39.8 39.8 39.8 39.8 43.8 47.8 43.8 35.8 31.9 27.9 23.9 23.9 19.9 19.9 23.9 19.9 15.9 11.9 11.9 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 51.8 51.8 51.8 47.8 47.8 47.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 47.8 47.8 47.8 39.8 39.8 39.8 35.8 35.8 31.9 27.9 31.9 27.9 23.9 19.9 15.9 11.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 51.8 51.8 51.8 51.8 47.8 47.8 47.8 47.8 47.8 43.8 43.8 47.8 47.8 47.8 47.8 51.8 47.8 47.8 47.8 51.8 51.8 47.8 39.8 39.8 35.8 31.9 27.9 23.9 19.9 11.9 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 55.7 51.8 51.8 51.8 51.8 51.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 51.8 51.8 51.8 51.8 55.7 63.7 63.7 55.7 51.8 47.8 43.8 39.8 35.8 31.9 19.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 55.7 51.8 51.8 51.8 51.8 51.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 51.8 51.8 51.8 51.8 51.8 51.8 55.7 63.7 75.7 75.7 67.7 59.7 55.7 47.8 43.8 39.8 35.8 23.9 15.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 55.7 51.8 51.8 51.8 55.7 51.8 51.8 51.8 51.8 51.8 51.8 51.8 51.8 55.7 55.7 55.7 55.7 55.7 55.7 59.7 67.7 75.7 79.6 75.7 71.7 67.7 63.7 59.7 51.8 47.8 35.8 23.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 55.7 55.7 51.8 51.8 55.7 55.7 55.7 55.7 55.7 59.7 59.7 59.7 59.7 63.7 63.7 67.7 71.7 79.6 83.6 83.6 83.6 83.6 75.7 71.7 67.7 63.7 51.8 31.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 59.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 59.7 59.7 63.7 63.7 67.7 67.7 71.7 71.7 79.6 83.6 91.6 95.6 95.6 91.6 87.6 79.6 75.7 63.7 39.8 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 55.7 55.7 55.7 55.7 59.7 55.7 55.7 55.7 59.7 59.7 59.7 59.7 59.7 63.7 63.7 67.7 67.7 71.7 71.7 75.7 75.7 79.6 87.6 99.5 107.5 107.5 103.5 99.5 91.6 87.6 75.7 47.8 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 59.7 59.7 59.7 59.7 63.7 59.7 59.7 59.7 63.7 63.7 63.7 63.7 67.7 71.7 71.7 75.7 75.7 75.7 75.7 79.6 79.6 83.6 95.6 107.5 111.5 115.5 115.5 115.5 115.5 111.5 91.6 47.8 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 59.7 59.7 59.7 63.7 63.7 63.7 63.7 63.7 67.7 71.7 71.7 71.7 71.7 75.7 79.6 83.6 79.6 79.6 79.6 83.6 83.6 87.6 99.5 111.5 119.5 123.4 123.4 131.4 139.4 131.4 111.5 51.8 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 63.7 63.7 63.7 67.7 67.7 67.7 67.7 71.7 75.7 75.7 75.7 79.6 83.6 83.6 87.6 87.6 83.6 79.6 83.6 83.6 91.6 107.5 119.5 123.4 127.4 135.4 147.3 159.3 155.3 127.4 51.8 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 63.7 63.7 67.7 67.7 71.7 71.7 71.7 75.7 79.6 79.6 79.6 83.6 87.6 91.6 95.6 91.6 87.6 83.6 87.6 87.6 95.6 111.5 123.4 127.4 135.4 143.4 163.3 183.2 175.2 143.4 51.8 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 63.7 67.7 71.7 71.7 75.7 75.7 79.6 83.6 87.6 91.6 95.6 103.5 103.5 103.5 107.5 103.5 103.5 99.5 107.5 119.5 127.4 147.3 159.3 163.3 171.2 175.2 187.2 195.1 179.2 135.4 47.8 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 67.7 67.7 75.7 75.7 79.6 83.6 87.6 91.6 99.5 103.5 115.5 123.4 119.5 119.5 119.5 115.5 119.5 119.5 127.4 151.3 163.3 183.2 195.1 203.1 207.1 207.1 211.0 207.1 183.2 123.4 47.8 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 67.7 71.7 75.7 79.6 83.6 87.6 91.6 99.5 107.5 115.5 131.4 139.4 135.4 131.4 127.4 127.4 131.4 135.4 147.3 179.2 195.1 215.0 231.0 238.9 242.9 234.9 231.0 219.0 187.2 115.5 43.8 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 67.7 71.7 79.6 83.6 87.6 91.6 99.5 107.5 115.5 127.4 147.3 159.3 151.3 143.4 139.4 139.4 147.3 151.3 167.2 211.0 227.0 250.9 266.8 274.8 278.7 266.8 254.8 231.0 191.1 103.5 39.8 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 71.7 75.7 83.6 87.6 95.6 99.5 111.5 123.4 139.4 167.2 199.1 207.1 203.1 199.1 211.0 266.8 394.2 513.7 589.3 621.2 593.3 473.9 418.1 382.3 362.4 334.5 306.6 266.8 191.1 95.6 39.8 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 71.7 75.7 83.6 91.6 99.5 107.5 119.5 135.4 159.3 203.1 250.9 254.8 250.9 254.8 282.7 390.2 641.1 872.1 1011.4 1027.3 959.7 696.8 565.4 485.8 442.0 398.2 354.4 298.6 191.1 87.6 35.8 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 79.6 87.6 95.6 107.5 119.5 135.4 171.2 238.9 338.5 410.1 446.0 489.8 565.4 736.7 1170.7 1935.2 2791.4 3030.3 2783.4 2281.7 1795.9 1337.9 991.5 736.7 565.4 438.0 346.4 191.1 95.6 35.8 4.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 79.6 91.6 99.5 115.5 127.4 151.3 207.1 314.6 473.9 565.4 633.1 724.7 872.1 1190.6 1951.2 3229.4 4710.7 5049.1 4535.5 3603.7 2894.9 2110.4 1497.2 1031.3 732.7 521.6 394.2 187.2 99.5 35.8 4.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 83.6 95.6 103.5 123.4 155.3 238.9 394.2 617.2 864.1 1075.1 1266.3 1485.3 1776.0 2381.2 3802.8 5781.8 7458.2 7796.7 7259.1 6355.2 5702.2 4889.9 3954.1 2763.5 1676.4 935.8 505.7 207.1 107.5 39.8 4.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 83.6 95.6 107.5 135.4 179.2 330.5 585.3 919.8 1254.3 1584.8 1895.4 2241.8 2679.9 3575.8 5654.4 8334.3 10205.8 10544.3 9978.8 9102.8 8509.5 7669.3 6411.0 4491.7 2620.1 1345.9 613.2 223.0 115.5 39.8 4.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 87.6 99.5 111.5 143.4 207.1 418.1 772.5 1222.5 1644.6 2090.5 2528.6 3002.4 3579.8 4766.4 7506.0 10882.7 12953.3 13287.8 12702.5 11854.3 11316.8 10448.7 8863.9 6223.8 3559.9 1760.0 724.7 242.9 123.4 43.8 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 87.6 99.5 115.5 151.3 231.0 505.7 959.7 1525.1 2034.8 2600.2 3157.7 3759.0 4483.7 5957.0 9357.6 13435.2 15700.9 16035.4 15422.2 14601.9 14124.0 13228.1 11320.7 7952.0 4503.6 2170.2 832.2 258.8 131.4 43.8 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 87.6 103.5 123.4 167.2 302.6 740.6 1353.9 2042.8 2703.8 3328.9 3970.0 4635.0 5582.7 7601.6 11324.7 15462.0 17512.7 17863.1 17429.1 16983.1 16664.5 15505.8 12901.6 9297.9 5694.2 3205.5 1083.1 322.5 135.4 39.8 4.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 63.7 67.7 75.7 91.6 103.5 127.4 183.2 374.3 971.6 1744.1 2556.4 3372.7 4057.6 4782.3 5511.0 6681.7 9242.2 13287.8 17484.8 19320.5 19690.8 19436.0 19360.3 19201.1 17783.5 14482.4 10639.8 6884.8 4240.8 1334.0 386.3 139.4 39.8 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 75.7 91.6 107.5 135.4 195.1 446.0 1202.6 2134.3 3070.1 4041.7 4790.3 5598.6 6391.1 7780.8 10882.7 15254.9 19507.7 21128.3 21522.5 21442.9 21741.6 21737.6 20065.1 16063.3 11985.7 8075.4 5280.1 1584.8 450.0 143.4 35.8 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 75.7 91.6 107.5 139.4 211.0 517.7 1437.5 2528.6 3587.8 4710.7 5519.0 6411.0 7267.1 8879.8 12527.3 17222.0 21534.5 22940.1 23350.3 23449.8 24122.8 24278.1 22342.8 17644.1 13331.6 9266.0 6315.4 1835.7 513.7 147.3 31.9 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 75.7 91.6 107.5 143.4 231.0 613.2 1660.5 2906.8 4045.7 5156.7 6028.7 7020.2 8019.7 9879.3 13940.9 19312.6 23485.7 24855.5 25221.8 25548.3 26336.7 26161.5 23680.8 18802.9 14307.2 10456.7 7036.1 2090.5 621.2 159.3 35.8 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 59.7 63.7 75.7 91.6 111.5 147.3 254.8 708.8 1883.5 3289.1 4499.6 5602.6 6538.4 7629.5 8776.3 10878.7 15354.5 21403.1 25436.8 26766.8 27097.3 27646.8 28550.7 28045.0 25018.7 19961.6 15286.8 11651.2 7760.9 2345.4 728.7 175.2 35.8 4.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 63.7 75.7 91.6 111.5 147.3 274.8 800.4 2106.5 3667.4 4957.6 6048.6 7044.1 8238.7 9528.9 11878.2 16764.1 23493.6 27388.0 28682.1 28968.8 29741.3 30764.7 29924.5 26352.7 21116.4 16262.4 12841.9 8481.6 2596.2 832.2 187.2 39.8 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 63.7 75.7 91.6 111.5 151.3 294.7 895.9 2329.5 4045.7 5411.5 6494.6 7553.8 8847.9 10281.4 12877.7 18177.7 25584.2 29339.1 30593.5 30840.4 31839.8 32978.7 31808.0 27690.6 22275.1 17237.9 14032.5 9202.3 2851.1 939.7 199.1 39.8 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 63.7 75.7 91.6 111.5 155.3 302.6 963.6 2484.7 4244.8 5582.7 6661.8 7784.7 9118.7 10643.8 13415.3 18942.2 26428.3 30167.4 31505.3 31915.5 33078.2 34109.5 32751.7 28419.3 22800.8 18050.3 14701.4 9441.2 3133.8 1023.4 199.1 39.8 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 55.7 63.7 75.7 91.6 111.5 159.3 306.6 1031.3 2640.0 4447.9 5750.0 6829.1 8015.7 9393.5 11006.2 13948.8 19706.8 27268.5 30995.6 32421.2 32990.6 34312.6 35240.4 33691.4 29148.0 23322.4 18858.6 15370.4 9684.1 3420.5 1107.0 199.1 39.8 4.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 59.7 71.7 91.6 111.5 159.3 314.6 1099.0 2795.3 4647.0 5921.2 6996.3 8246.7 9664.2 11368.5 14486.4 20471.3 28112.7 31819.9 33333.1 34061.8 35551.0 36367.3 34635.2 29872.7 23848.0 19670.9 16039.4 9923.1 3703.2 1186.6 195.1 39.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 59.7 71.7 91.6 111.5 163.3 318.6 1166.7 2950.6 4846.1 6088.4 7163.6 8477.6 9935.0 11730.9 15020.0 21235.8 28952.9 32648.2 34244.9 35136.9 36785.4 37498.2 35574.9 30601.4 24369.7 20479.3 16708.3 10162.0 3986.0 1270.2 195.1 39.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 59.7 71.7 91.6 111.5 159.3 314.6 1126.9 2843.1 4662.9 5925.2 6980.4 8202.9 9608.5 11324.7 14410.7 20347.9 27949.4 31704.4 33165.8 33890.5 35332.0 36092.6 34304.7 29558.2 23644.9 19599.3 15943.8 9883.2 3731.1 1274.2 215.0 39.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 51.8 59.7 71.7 91.6 111.5 155.3 306.6 1087.1 2735.6 4479.7 5765.9 6793.2 7928.1 9278.0 10918.6 13797.5 19455.9 26946.0 30760.7 32082.7 32644.2 33874.6 34690.9 33038.4 28514.9 22920.2 18719.2 15179.3 9608.5 3476.3 1278.2 231.0 39.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 87.6 107.5 151.3 302.6 1047.3 2624.1 4292.6 5602.6 6610.1 7653.3 8951.5 10512.4 13188.3 18567.9 25938.5 29817.0 31003.6 31393.8 32421.2 33285.3 31768.2 27471.6 22191.5 17835.2 14410.7 9329.8 3221.4 1278.2 250.9 35.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 87.6 107.5 147.3 294.7 1007.4 2516.6 4109.4 5439.4 6422.9 7378.6 8621.0 10106.2 12575.1 17676.0 24935.1 28873.3 29920.5 30147.5 30963.8 31879.6 30497.9 26428.3 21466.8 16955.2 13646.2 9051.0 2966.6 1282.2 266.8 35.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 87.6 107.5 143.4 274.8 903.9 2253.8 3743.1 5013.3 6000.8 6896.8 8011.7 9329.8 11507.9 16202.6 22956.1 26942.0 28064.9 28307.8 28944.9 29773.2 28741.9 25154.1 20395.6 15927.9 12571.1 8370.1 2735.6 1158.8 250.9 35.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 87.6 107.5 139.4 254.8 804.4 1995.0 3376.7 4587.2 5582.7 6415.0 7398.5 8553.3 10444.7 14729.3 20977.0 25010.7 26213.3 26468.1 26926.1 27666.7 26985.8 23875.9 19320.5 14900.5 11495.9 7689.2 2500.7 1031.3 231.0 31.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 83.6 103.5 135.4 234.9 700.8 1732.2 3006.4 4161.2 5160.6 5933.1 6789.3 7776.8 9377.5 13256.0 18998.0 23079.5 24357.7 24624.5 24907.2 25556.3 25225.8 22601.7 18249.4 13873.2 10420.8 7008.3 2269.7 907.9 215.0 31.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 83.6 103.5 131.4 215.0 597.3 1469.3 2640.0 3735.1 4738.5 5451.3 6176.0 7000.3 8310.4 11782.6 17018.9 21148.2 22502.1 22784.8 22888.4 23449.8 23469.7 21323.4 17174.2 12845.8 9345.7 6327.3 2034.8 780.5 195.1 27.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 83.6 99.5 127.4 195.1 505.7 1242.4 2241.8 3209.5 4093.5 4742.5 5419.5 6180.0 7326.8 10309.3 15043.9 19256.8 20813.8 21092.5 20989.0 21188.1 21032.8 19161.2 15462.0 11495.9 8131.2 5319.9 1760.0 665.0 183.2 31.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 67.7 79.6 99.5 119.5 179.2 414.1 1015.4 1847.6 2683.8 3444.4 4037.7 4666.9 5363.7 6339.3 8832.0 13068.8 17369.4 19129.4 19404.1 19089.6 18926.3 18591.8 16999.0 13749.7 10146.1 6916.7 4312.5 1485.3 545.5 171.2 35.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 63.7 79.6 95.6 115.5 159.3 318.6 788.4 1449.4 2154.2 2799.3 3328.9 3910.3 4543.4 5355.7 7358.7 11093.8 15477.9 17441.0 17711.8 17186.2 16664.5 16154.8 14836.8 12033.5 8796.2 5702.2 3305.0 1206.5 430.1 159.3 39.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 63.7 75.7 91.6 107.5 139.4 227.0 561.5 1051.2 1628.6 2150.3 2620.1 3153.7 3723.1 4368.2 5881.4 9118.7 13586.5 15752.7 16019.5 15286.8 14402.8 13713.9 12674.6 10321.3 7446.3 4487.7 2297.6 931.8 310.6 147.3 43.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 63.7 75.7 87.6 103.5 131.4 199.1 457.9 844.2 1310.1 1736.1 2106.5 2528.6 2982.5 3512.1 4714.7 7306.9 11038.0 13056.9 13335.6 12606.9 11699.0 10966.3 9998.7 8067.5 5805.7 3532.0 1859.6 808.3 290.7 139.4 39.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 47.8 55.7 63.7 71.7 83.6 99.5 119.5 171.2 354.4 633.1 987.5 1322.0 1596.8 1899.4 2245.8 2656.0 3551.9 5495.1 8489.6 10365.1 10651.8 9927.0 8995.3 8214.8 7322.8 5817.7 4165.1 2580.3 1421.6 680.9 270.8 127.4 39.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 51.8 59.7 71.7 79.6 95.6 111.5 143.4 250.9 422.1 665.0 903.9 1083.1 1270.2 1505.2 1795.9 2385.2 3679.3 5937.1 7669.3 7963.9 7247.2 6291.5 5463.3 4647.0 3563.9 2520.6 1624.6 979.6 553.5 250.9 119.5 35.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 51.8 59.7 67.7 75.7 91.6 99.5 115.5 147.3 215.0 346.4 489.8 569.4 645.1 764.5 939.7 1218.5 1867.5 3388.7 4973.5 5280.1 4567.3 3587.8 2715.7 1971.1 1310.1 880.0 669.0 541.5 430.1 231.0 107.5 31.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 51.8 59.7 67.7 75.7 87.6 95.6 107.5 127.4 167.2 246.9 346.4 410.1 446.0 505.7 597.3 748.6 1111.0 2014.9 2986.5 3185.6 2775.4 2210.0 1668.4 1238.4 880.0 649.1 533.6 457.9 382.3 238.9 103.5 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.8 43.8 47.8 55.7 63.7 71.7 79.6 87.6 95.6 107.5 123.4 151.3 203.1 250.9 250.9 246.9 258.8 282.7 354.4 641.1 1003.5 1091.1 983.5 832.2 625.2 509.7 450.0 418.1 402.2 374.3 334.5 242.9 95.6 27.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
